Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    04067 Product picture Schneider Electric

    Range: Prisma

    Distribution

    04067

    04067 Product picture Schneider Electric
    Range: Prisma

    Distribution

    04067

    incomer connection block NSX/INS/INV250 4P bottom

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      product or component type
      Incoming connection block
      accessory / separate part category
      Connection accessory
      Complementary
      location of connection
      Bottom
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Floor-standing enclosure - width 850 mm
      Floor-standing enclosure + duct - width 600 + 300 mm
      Wall-mounted enclosure + duct - width 600 + 300 mm
      installed device
      Compact : fixed INS250 - control: direct front rotary handle horizontal installation
      Compact : fixed INV250 - control: direct front rotary handle horizontal installation
      Compact : fixed INV100 - control: direct front rotary handle horizontal installation
      Compact : fixed NSX100...160 without earth leakage protection - control: toggle horizontal installation
      Compact : fixed NSX250 without earth leakage protection - control: toggle horizontal installation
      Compact : fixed INV160 - control: direct front rotary handle horizontal installation
      Compact : fixed INV200 - control: direct front rotary handle horizontal installation
      quantity per set
      Set of 1
      product weight
      1.48 kg
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0707  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      Date 2013/08/08
      Size 552.9 KB
      Bloc de raccordement 250A, arrivée par le bas
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 1.4 MB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.