Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04073 Product picture Schneider Electric

Range: Prisma

Distribution

04073

04073 Product picture Schneider Electric
Range: Prisma

Distribution

04073

copper connection NSX/CVS/INS-INV 630 4P/universal power supply

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy BW
    product or component type
    Connection
    accessory / separate part category
    Current distribution accessory
    Complementary
    cubicle-device connection
    Universal power supply block
    poles description
    4P
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle duct - width 300 mm
    installed device
    Compact : fixed NSX400 without earth leakage protection - control: toggle vertical installation
    Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle vertical installation
    Compact : fixed NSX400 with earth leakage protection - control: toggle vertical installation
    Easypact : fixed CVS400 without earth leakage protection - control: toggle vertical installation
    Easypact : fixed CVS630 without earth leakage protection - control: toggle vertical installation
    Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle vertical installation
    Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle vertical installation
    Easypact : fixed CVS400 with earth leakage protection - control: toggle vertical installation
    Easypact : fixed CVS630 with earth leakage protection - control: toggle vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: toggle vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle vertical installation
    Compact : fixed NSX630 with earth leakage protection - control: toggle vertical installation
    Compact : fixed INS320...400 - control: direct front rotary handle vertical installation
    Compact : fixed INS500...630 - control: direct front rotary handle vertical installation
    Compact : fixed INV320...400 - control: direct front rotary handle vertical installation
    Compact : fixed INV500...630 - control: direct front rotary handle vertical installation
    [Ie] rated operational current
    630 A
    quantity per set
    Set of 4
    product weight
    5.1 kg
    colour
    Anthracite grey RAL 7016
    Environment
    standards
    IEC 61439-1, inside Prisma
    IEC 61439-2, inside Prisma
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2017/01/06
    Size 33.6 MB
    Catalogue Prisma P 2014-15
    Date 2018/07/18
    Size 85.6 MB
    Date 2018/07/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    CONCT.V.NS-INS630/POW.SUPPLY
    Date 2013/08/08
    Size 83.4 KB
    Date 2013/08/08
    Size 74.8 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/05/26
    Size 5.2 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.