Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    04074 Product picture Schneider Electric

    Range: Prisma

    Distribution

    04074

    04074 Product picture Schneider Electric
    Range: Prisma

    Distribution

    04074

    universal power supply block 400-630A

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Linergy
      product name
      Linergy BW
      IP degree of protection
      IPxx B
      product or component type
      Universal power supply block
      accessory / separate part category
      Current distribution accessory
      Complementary
      cubicle-device connection
      Linergy BW busbar
      poles description
      3P
      4P
      enclosure/cubicle description
      Cubicle - width 650 mm
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Floor-standing duct - width 300 mm
      Wall-mounted duct - width 300 mm
      installed device
      Compact : fixed NSX400 without earth leakage protection - control: toggle vertical installation
      Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle vertical installation
      Compact : fixed NSX400 with earth leakage protection - control: toggle vertical installation
      Easypact : fixed CVS400 without earth leakage protection - control: toggle vertical installation
      Easypact : fixed CVS630 without earth leakage protection - control: toggle vertical installation
      Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle vertical installation
      Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle vertical installation
      Easypact : fixed CVS400 with earth leakage protection - control: toggle vertical installation
      Easypact : fixed CVS630 with earth leakage protection - control: toggle vertical installation
      Compact : fixed NSX630 without earth leakage protection - control: toggle vertical installation
      Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle vertical installation
      Compact : fixed NSX630 with earth leakage protection - control: toggle vertical installation
      Compact : fixed NSX400 with earth leakage protection - control: direct front rotary handle vertical installation
      Compact : fixed NSX630 with earth leakage protection - control: direct front rotary handle vertical installation
      Compact : fixed INS320...400 - control: direct front rotary handle vertical installation
      Compact : fixed INS500...630 - control: direct front rotary handle vertical installation
      Compact : fixed INV320...400 - control: direct front rotary handle vertical installation
      Compact : fixed INV500...630 - control: direct front rotary handle vertical installation
      Easypact : fixed CVS400 with earth leakage protection - control: direct front rotary handle vertical installation
      Easypact : fixed CVS630 with earth leakage protection - control: direct front rotary handle vertical installation
      [Ie] rated operational current
      630 A
      quantity per set
      Set of 2
      product weight
      1 kg
      Environment
      standards
      IEC 61439-1, inside Prisma
      IEC 61439-2, inside Prisma
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0819  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2017/01/06
      Size 33.6 MB
      Date 2018/02/19
      Size 94.6 MB
      CAD
      Date
      Size
      Add to My Documents
      UNIVERSAL POWER SUPPLY BLOCK 400-630A
      Date 2018/07/14
      Size 345.2 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 1.6 MB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.