Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04076 Product picture Schneider Electric

Range: Prisma

Distribution

04076

04076 Product picture Schneider Electric
Range: Prisma

Distribution

04076

incoming connection block NSX630 horizontal in-duct

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Incoming connection block
    accessory / separate part category
    Connection accessory
    Complementary
    location of connection
    Bottom
    Top
    installation description
    Floor-standing enclosure - width 850 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    installed device
    Compact : fixed NSX400 without earth leakage protection - control: toggle horizontal installation
    Compact : fixed NSX630 without earth leakage protection - control: toggle horizontal installation
    [Ie] rated operational current
    630 A
    quantity per set
    Set of 1
    product weight
    7.72 kg
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    INCOMING CONNECTION BL.NSX630 HZ IN-DUCT
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/05/26
    Size 2.9 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.