Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04405 Product picture Schneider Electric

Range: Prisma

Distribution

04405

04405 Product picture Schneider Electric
Range: Prisma

Distribution

04405

Linergy FC distribution block for compact NSX250 3P fixed/plug-in+connection

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy FC
    range compatibility
    Prisma P
    product or component type
    Device feeder
    accessory / separate part category
    Connection accessory
    number of devices
    4 (3P)
    provided equipment
    Prefabricated flexible connection to Linergy busbars
    Complementary
    installation description
    Cubicle - width: 650 mm
    installed device
    Compact : plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    poles description
    3P
    installation direction
    Horizontal
    mounting support
    On circuit breaker
    [Ui] rated insulation voltage
    750 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    800 A at 40 °C
    [Icw] rated short-time withstand current
    85 kA
    [Ue] rated operational voltage
    440 V
    [Ics] rated service short-circuit breaking capacity
    70 %
    [Ipk] rated peak withstand current
    35 kA
    I²t on activation
    25000000 A².s
    permissible current
    800 A at 40 °C
    725 A at 60 °C
    675 A at 70 °C
    connections - terminals
    Supply : flexible bars (phase) , 32 x 8 mm
    Outgoer : plug in (phase) , 4 outgoers
    quantity per set
    Set of 1
    length
    450 mm
    height
    130 mm
    width
    250 mm
    depth
    130 mm
    product weight
    6 kg
    colour
    Black
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    KEMA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2017/01/06
    Size 33.6 MB
    Catalogue Prisma P 2014-15
    Date 2018/07/18
    Size 85.6 MB
    Date 2018/07/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    POLYPACT 3P WITHOUT CONNECTION
    Date 2013/09/23
    Size 228.6 KB
    Date 2013/09/23
    Size 488 KB
    Linergy FC distribution block for Compact NSX250 3P fixed/plug-in+connection
    Linergy FC distribution block for Compact NSX250 3P fixed/plug-in+connection
    LINERGY FC D.BLK /NSX250 3P WITH CONN
    Date 2018/07/14
    Size 141.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/05/26
    Size 3.7 MB
    Date 2018/06/08
    Size 3.3 MB
    Date 2018/05/25
    Size 4.2 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/14
    Size 269.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.