Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    04407 Product picture Schneider Electric

    Range: Prisma

    Distribution

    04407

    04407 Product picture Schneider Electric
    Range: Prisma

    Distribution

    04407

    Linergy FC distribution block for compact NSX250 3P fixed w/o connection

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Linergy
      product name
      Linergy FC
      range compatibility
      Prisma P
      product or component type
      Device feeder
      accessory / separate part category
      Connection accessory
      number of devices
      4 (3P)
      Complementary
      enclosure/cubicle description
      Cubicle - width: 650 mm
      installed device
      Compact : fixed INS250 - control: direct front rotary handle - vertical installation
      Compact : fixed INV250 - control: direct front rotary handle - vertical installation
      Compact : fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
      Compact : fixed NSX250 with earth leakage protection - control: toggle - vertical installation
      Compact : plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
      Compact : plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
      Compact : fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
      Compact : fixed NSX250 without earth leakage protection - control: toggle - vertical installation
      Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
      Compact : plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
      Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
      Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
      Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
      Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
      Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : plug-in NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
      Compact : fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
      Compact : plug-in NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
      Compact : plug-in NSX250 with earth leakage protection - control: motor mechanism - vertical installation
      poles description
      3P
      installation direction
      Horizontal
      mounting support
      On circuit breaker
      [Ui] rated insulation voltage
      750 V AC
      [Uimp] rated impulse withstand voltage
      8 kV
      [Ie] rated operational current
      800 A at 40 °C
      [Icw] rated short-time withstand current
      85 kA
      [Ue] rated operational voltage
      440 V
      [Ipk] rated peak withstand current
      35 kA
      I²t on activation
      25000000 A².s
      permissible current
      800 A at 40 °C
      725 A at 60 °C
      675 A at 70 °C
      connections - terminals
      Outgoer : plug in (phase) , 4 outgoers
      quantity per set
      Set of 1
      length
      450 mm
      height
      130 mm
      width
      250 mm
      depth
      130 mm
      product weight
      6 kg
      colour
      Black
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      KEMA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1004  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2017/01/06
      Size 33.6 MB
      Catalogue Prisma P 2014-15
      Date 2018/07/18
      Size 85.6 MB
      Date 2018/07/18
      Size 103.4 MB
      CAD
      Date
      Size
      Add to My Documents
      POLYPACT 3P WITHOUT CONNECTION
      Date 2013/09/23
      Size 228.6 KB
      Date 2013/09/23
      Size 488 KB
      Linergy FC distribution block for Compact NSX250 3P fixed W/O connection
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 3.7 MB
      Date 2018/06/08
      Size 3.3 MB
      Date 2018/05/25
      Size 4.2 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 2017/11/14
      Size 269.6 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.