Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    04427 Product picture Schneider Electric

    Range: Prisma

    Distribution

    04427

    04427 Product picture Schneider Electric
    Range: Prisma

    Distribution

    04427

    connection 250 A for horizontal NSX-INS-INV -3P fixed/plugin, all control

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      product or component type
      Connection
      accessory / separate part category
      Connection accessory
      Complementary
      cubicle-device connection
      Linergy busbar
      poles description
      3P
      enclosure/cubicle description
      Cubicle - width 650 mm
      installed device
      Compact : fixed INS250 - control: direct front rotary handle horizontal installation
      Compact : fixed INS250 - control: direct front rotary handle vertical installation
      Compact : fixed INV250 - control: direct front rotary handle horizontal installation
      Compact : fixed INV250 - control: direct front rotary handle vertical installation
      Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
      Compact : fixed NSX250 without earth leakage protection - control: motor mechanism horizontal installation
      Compact : drawout NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : drawout NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : drawout NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
      Compact : drawout NSX250 without earth leakage protection - control: motor mechanism horizontal installation
      Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
      Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism horizontal installation
      Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
      Compact : fixed NSX250 with earth leakage protection - control: motor mechanism horizontal installation
      Compact : drawout NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : drawout NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : drawout NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
      Compact : drawout NSX250 with earth leakage protection - control: motor mechanism horizontal installation
      Compact : plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : plug-in NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
      Compact : plug-in NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
      Compact : plug-in NSX250 with earth leakage protection - control: motor mechanism horizontal installation
      [Ie] rated operational current
      250 A
      busbar cross section
      20 x 3 mm
      quantity per set
      Set of 1
      product weight
      1.24 kg
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0930  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2018/02/19
      Size 94.6 MB
      CAD
      Date
      Size
      Add to My Documents
      250A CONN.HZ.NS-INS250 3P
      Date 2013/08/08
      Size 398.8 KB
      Date 2013/08/08
      Size 657.7 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2017/12/18
      Size 2.5 MB
      Date 2018/05/26
      Size 1.3 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 2017/11/14
      Size 269.6 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.