Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04429 Product picture Schneider Electric

Range: Prisma

Distribution

04429

04429 Product picture Schneider Electric
Range: Prisma

Distribution

04429

universal connection transfert in duct 250A 3P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Connection transfer assembly
    accessory / separate part category
    Current distribution accessory
    Complementary
    cubicle-device connection
    Connection transfer assembly
    poles description
    3P
    installation description
    Cubicle - width 650 mm
    installed device
    Compact : fixed NSX100...160 with earth leakage protection - control: toggle horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: toggle horizontal installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: toggle horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: toggle horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX100...160 without earth leakage protection - control: toggle horizontal installation
    Compact : drawout NSX250 without earth leakage protection - control: toggle horizontal installation
    Compact : drawout NSX100...160 with earth leakage protection - control: toggle horizontal installation
    Compact : drawout NSX250 with earth leakage protection - control: toggle horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: toggle horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: toggle horizontal installation
    [Ie] rated operational current
    250 A
    busbar cross section
    20 x 3 mm
    quantity per set
    Set of 1
    height
    150 mm
    width
    350 mm
    product weight
    2.84 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 2018/07/18
    Size 85.6 MB
    Date 2018/07/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    CONN.TRANSF.ASSEMBLY 250A 3P
    Date 2013/08/12
    Size 302.2 KB
    Date 2013/08/12
    Size 701.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/05/26
    Size 2.3 MB
    Date 2017/12/18
    Size 2.5 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/14
    Size 269.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.