Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04477 Product picture Schneider Electric

Range: Prisma

Distribution

04477

04477 Product picture Schneider Electric
Range: Prisma

Distribution

04477

connection for vertical withdrawable NS/NT, 3P 1250A, on Linergy LGY

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Connection
    accessory / separate part category
    Current distribution accessory
    Complementary
    cubicle-device connection
    Linergy busbar
    poles description
    3P
    installation description
    Cubicle - width 650 mm
    cubicle depth
    400 mm : front
    400 + 400 mm : rear
    installed device
    Compact : drawout NS630b...1000 - control: direct front rotary handle vertical installation
    Compact : drawout NS1250 - control: direct front rotary handle vertical installation
    Compact : drawout NS630b...1000 - control: motor mechanism vertical installation
    Compact : drawout NS1250 - control: motor mechanism vertical installation
    Compact : drawout NS630b...1000 - control: toggle vertical installation
    Compact : drawout NS1250 - control: toggle vertical installation
    Masterpact : drawout NT06...10 - control: toggle vertical installation
    Masterpact : drawout NT06...10 - control: motor mechanism vertical installation
    Masterpact : drawout NT12 - control: toggle vertical installation
    Masterpact : drawout NT12 - control: motor mechanism vertical installation
    [Ie] rated operational current
    1250 A
    busbar cross section
    80 x 10 mm
    quantity per set
    Set of 1
    product weight
    7.42 kg
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 2018/07/18
    Size 85.6 MB
    Date 2018/07/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    CONN.V.WITHD.NS-NT 3P 1250A
    Date 2013/08/08
    Size 281.7 KB
    Date 2013/08/08
    Size 286.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/05/26
    Size 2.8 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/14
    Size 269.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.