Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    04491 Product picture Schneider Electric

    Range: Prisma

    Distribution

    04491

    04491 Product picture Schneider Electric
    Range: Prisma

    Distribution

    04491

    connection for vertical withdrawable NS/NT, 3P 1600A, on Linergy LGY

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      product or component type
      Connection
      accessory / separate part category
      Current distribution accessory
      Complementary
      cubicle-device connection
      Linergy busbar
      poles description
      3P
      enclosure/cubicle description
      Cubicle - width 650 mm
      cubicle depth
      400 mm : front
      400 + 400 mm : rear
      installed device
      Compact : drawout NS1600 - control: direct front rotary handle vertical installation
      Compact : drawout NS1600 - control: motor mechanism vertical installation
      Compact : drawout NS1600 - control: toggle vertical installation
      Masterpact : drawout NT16 - control: toggle vertical installation
      Masterpact : drawout NT16 - control: motor mechanism vertical installation
      [Ie] rated operational current
      1600 A
      busbar cross section
      80 x 10 mm
      quantity per set
      Set of 1
      height
      150 mm
      width
      550 mm
      depth
      300 mm
      product weight
      17.38 kg
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0952  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2018/02/19
      Size 94.6 MB
      CAD
      Date
      Size
      Add to My Documents
      CONN.V.WITHD.NS-NT 3P 1600A
      Date 2013/08/08
      Size 713.8 KB
      Date 2013/08/08
      Size 489.2 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 2.8 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 2017/11/14
      Size 269.6 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.