Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    04636 Product picture Schneider Electric

    Range: Prisma

    Distribution

    04636

    04636 Product picture Schneider Electric
    Range: Prisma

    Distribution

    04636

    1600A connection 10mm horizontal busbar with Linergy LGY profile

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Linergy
      product name
      Linergy LGY
      product or component type
      Connection
      accessory / separate part category
      Current distribution accessory
      Complementary
      cubicle-device connection
      10 mm horizontal busbar
      Vertical busbar
      Linergy busbar
      poles description
      3P
      4P
      enclosure/cubicle description
      Cubicle - width 400 mm
      installed device
      Compact : fixed NS630b...1000 - control: toggle vertical installation
      Compact : fixed NS1250 - control: toggle vertical installation
      Compact : fixed NS630b...1000 - control: direct front rotary handle vertical installation
      Compact : fixed NS1250 - control: direct front rotary handle vertical installation
      Compact : fixed NS630b...1000 - control: motor mechanism vertical installation
      Compact : fixed NS1250 - control: motor mechanism vertical installation
      Compact : fixed NS1600 - control: toggle vertical installation
      Compact : fixed NS1600 - control: direct front rotary handle vertical installation
      Compact : fixed NS1600 - control: motor mechanism vertical installation
      Masterpact : fixed NT06...10 - control: toggle vertical installation
      Masterpact : fixed NT12 - control: toggle vertical installation
      Masterpact : drawout NT06...10 - control: toggle vertical installation
      Masterpact : drawout NT12 - control: toggle vertical installation
      Masterpact : fixed NT16 - control: toggle vertical installation
      Masterpact : drawout NT16 - control: toggle vertical installation
      [Ie] rated operational current
      1600 A
      quantity per set
      Set of 1
      product weight
      1.52 kg
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0819  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2017/01/06
      Size 33.6 MB
      Date 2018/06/29
      Size 12.3 MB
      Catalogue Prisma P 2014-15
      Date 2018/07/18
      Size 85.6 MB
      Date 2018/07/18
      Size 103.4 MB
      CAD
      Date
      Size
      Add to My Documents
      CONN.PLATE 10MM HZ.BAR
      Date 2013/08/08
      Size 75.3 KB
      Date 2013/08/08
      Size 108.8 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/28
      Size 3.5 MB
      Date 2018/05/26
      Size 20.4 MB
      Date 2018/05/26
      Size 44 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 2017/11/14
      Size 269.6 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.