Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    04726 Product picture Schneider Electric

    Range: Prisma

    Distribution

    04726

    04726 Product picture Schneider Electric
    Range: Prisma

    Distribution

    04726

    Canalis connection, 2500 A, NW, 4P

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      product or component type
      Interface and connection Canalis
      accessory / separate part category
      Interface accessory
      Complementary
      cubicle-device connection
      KT with Canalis
      poles description
      4P
      enclosure/cubicle description
      Cubicle - width 650 mm
      cubicle depth
      600 + 400 mm : rear
      600 mm : front
      installed device
      Masterpact : drawout NW20...25 - control: toggle vertical installation
      Masterpact : fixed NW20...25 - control: toggle vertical installation
      [Ie] rated operational current
      2500 A
      quantity per set
      Set of 1
      height
      350 mm
      width
      575 mm
      depth
      450 mm
      product weight
      62.42 kg
      colour
      Stainless steel
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0925  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Catalogue Prisma P 2014-15
      Date 2018/07/18
      Size 85.6 MB
      Date 2018/07/18
      Size 103.4 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2017/12/18
      Size 5.5 MB
      Date 2018/04/13
      Size 11.5 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 2017/11/14
      Size 269.6 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.