South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04738 Product picture Schneider Electric

View all Canalis KT

Canalis KT - 04738

Links

04738 Product picture Schneider Electric
View all Canalis KT
Canalis KT - 04738
Links

Canalis connection for NW - 4000 A - 4P - Prisma P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Canalis/device interface with connection
    accessory / separate part category
    Interface
    product specific application
    4000 A Canalis connection
    number of poles
    4
    range compatibility
    Prisma P :
    KTA
    KTC
    Masterpact NW : Masterpact NW40
    Complementary
    enclosure/cubicle description
    Cubicle 4000A
    enclosure/cubicle width
    650 mm
    product destination
    For Masterpact NW 4P circuit-breaker
    cubicle-device connection
    KT with Canalis
    connection position
    Rear connection
    poles description
    4P
    installation description
    Cubicle 4000A : 650 mm
    cubicle depth
    600 + 400 mm : rear
    installed device
    Masterpact : NW40 vertical installation - rear connection
    [Ie] rated operational current
    4000 A
    width
    575 mm
    height
    350 mm
    depth
    450 mm
    colour
    Stainless steel
    material
    Metal
    location of connection
    Upstream
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    KEMA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/06/28
    Size 7.2 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 2017/11/14
    Size 269.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2018/12/21
    Size 0
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.