Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

08233 Product picture Schneider Electric

Range: Prisma

Enclosures

08233

08233 Product picture Schneider Electric
Range: Prisma

Enclosures

08233

glass door W600 30M Prisma G IP40

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP40 with door
    IP30 without door
    IP41 with door and canopy
    IP43 with door, canopy and IP43 gasket
    product or component type
    Door
    type of door
    Transparent
    provided equipment
    Door
    Handle
    Keylock (key 405)
    Other keylock and insert (to be ordered separately)
    Hinge (x3)
    Complementary
    door opening side
    Reversible
    number of locks
    3
    door opening angle
    130 °
    installation description
    Floor-standing enclosure - width 600 mm
    Extension enclosure - width 600 mm
    number of vertical modules [50 mm]
    30
    enclosure material
    Handle : polyamide
    Cover frame : treated sheet steel
    Glass
    quantity per set
    Set of 1
    height
    1680 mm
    width
    600 mm
    depth
    33 mm
    product weight
    10.84 kg
    material
    Glass
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    DOOR FLOOR-ST.ENC. 30M
    Date 2013/08/09
    Size 469.8 KB
    Date 2013/08/09
    Size 685.7 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.