Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

08274 Product picture Schneider Electric

Range: Prisma

Enclosures

08274

08274 Product picture Schneider Electric
Range: Prisma

Enclosures

08274

floor-standing duct W300 33M Prisma G IP30

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma G
    IP degree of protection
    IP40 with door
    IP30 without door
    IP41 with door and canopy
    IP43 with door, canopy and IP43 gasket
    product or component type
    Duct
    enclosure type
    Functional enclosure delivered in kit form
    device application
    Low voltage electrical distribution
    enclosure mounting
    Surface
    type of front plate
    Without (to be ordered separately)
    product compatibility
    Floor-standing enclosure - width 600 mm
    Floor-standing enclosure - width 850 mm
    number of vertical modules [50 mm]
    33
    number of 18 mm modules per row
    10
    Complementary
    installation description
    Floor-standing duct - width 300 mm
    [Ui] rated insulation voltage
    1000 V on main rear busbars conforming to IEC 61439-2
    [In] rated current
    630 A at 40 °C conforming to IEC 61439-2
    [Icw] rated short-time withstand current
    25 kA (1 s) conforming to IEC 61439-2
    [Ipk] rated peak withstand current
    53 kA conforming to IEC 61439-2
    network frequency
    50/60 Hz
    enclosure material
    Enclosure : treated sheet steel
    additional information
    Can be combined side by side
    quantity per set
    Set of 1
    height
    1830 mm, with plinth
    width
    300 mm
    depth
    205 mm
    product weight
    14.32 kg
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 without door conforming to EN/IEC 62262
    IK08 with door
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    standards
    IEC 62208
    IEC 61439-2
    IEC 61439-1
    mechanical robustness
    Seismic tests : 2.5G conforming to IEC 60068-2-57
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    DUCT FLOOR-ST.ENC.W300 33M
    Date 2013/07/25
    Size 457.2 KB
    Date 2013/07/25
    Size 1,013.3 KB
    Gaine L300 08274 de 33 modules
    Date 2016/04/29
    Size 580.8 KB
    Date 2016/04/29
    Size 3.5 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2017/12/18
    Size 13.3 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.