Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

08546 Product picture Schneider Electric

Range: Prisma

Enclosures

08546

08546 Product picture Schneider Electric
Range: Prisma

Enclosures

08546

IP55 glass door, W = 650 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product name
    Prisma P
    IP degree of protection
    IP55
    product or component type
    Door
    enclosure mounting
    Floor-standing
    type of door
    Transparent
    provided equipment
    Door
    Handle
    Keylock (key 405)
    Other keylock and insert (to be ordered separately)
    Polyurethane joint
    Hinge (x4)
    Complementary
    door opening side
    Reversible
    number of locks
    3
    door opening angle
    120 °
    installation description
    Cubicle - width 650 mm
    number of vertical modules [50 mm]
    36
    enclosure material
    Treated sheet steel
    Glass
    quantity per set
    Set of 1
    height
    2000 mm
    width
    650 mm
    product weight
    24.76 kg
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK10 conforming to EN/IEC 62262
    standards
    IEC 61439-2
    IEC 61439-1
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/10/05
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    IP55 TRANSPARENT DOOR W650
    Date 2013/08/13
    Size 339.8 KB
    Date 2013/08/13
    Size 281.9 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/08/06
    Size 10.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/14
    Size 269.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.