Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    08830 Product picture Schneider Electric

    Range: Prisma

    Enclosures

    08830

    08830 Product picture Schneider Electric
    Range: Prisma

    Enclosures

    08830

    IP31 canopy W600 Prisma G

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      IP degree of protection
      IP31
      product or component type
      Canopy
      accessory / separate part category
      Enclosure accessory
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure
      Wall-mounted enclosure
      quantity per set
      Set of 1
      width
      600 mm
      product weight
      2.64 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/06/25
      Size 8.2 MB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.