Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    08879 Product picture Schneider Electric

    Range: Prisma

    Enclosures

    08879

    08879 Product picture Schneider Electric
    Range: Prisma

    Enclosures

    08879

    plain metal gland plate Pack 160 IP30

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      IP degree of protection
      IP30
      product or component type
      Gland plate
      accessory / separate part category
      Enclosure accessory
      product compatibility
      IP30 enclosure
      Complementary
      enclosure/cubicle description
      Pack enclosure - width 550 mm
      type of gland plate
      Plain
      material
      Metal
      quantity per set
      Set of 1
      width
      550 mm
      depth
      157 mm
      product weight
      0.58 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/06/28
      Size 9.3 MB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.