Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    08881 Product picture Schneider Electric

    Range: Prisma

    Enclosures

    08881

    08881 Product picture Schneider Electric
    Range: Prisma

    Enclosures

    08881

    plastic plain gland plate for ref 08871/08875/08876 Prisma G IP30 and IP55

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      IP degree of protection
      IP55
      product or component type
      Gland plate
      accessory / separate part category
      Enclosure accessory
      product compatibility
      IP43 enclosure
      IP31 enclosure
      IP30 enclosure
      IP55 enclosure
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Floor-standing duct - width 300 mm
      Wall-mounted duct - width 300 mm
      type of gland plate
      Plain
      material
      Insulated material
      quantity per set
      Set of 1
      depth
      180 mm
      product weight
      0.14 kg
      colour
      White RAL 9001
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0701  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/06/28
      Size 9.3 MB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.