Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

1149101 Product picture Schneider Electric

Range: Defem Mesh Trays

Meshtrays

1149101

1149101 Product picture Schneider Electric
Range: Defem Mesh Trays

Meshtrays

1149101

Defem - mesh tray - U-shape - steel, electro-galvanized - 120/60

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Mesh tray
    market segment
    Small commercial
    Complementary
    shape
    U-shape
    material
    Steel electro-galvanized
    atmospheric-corrosivity category
    C1
    transversal wire diameter
    5 mm
    longitudinal wire diameter
    5 mm
    height
    60 mm
    width
    120 mm
    length
    2500 mm
    product weight
    311 kg / set of 100
    Environment
    mounting location
    For heated facility with low exposure to corrosion, such as hotels and offices
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 2018/09/17
    Size 94.9 MB
    Date 2018/09/17
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2016/10/19
    Size 437 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 2017/02/21
    Size 364.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/06/13
    Size 343.7 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.