Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

1149118 Product picture Schneider Electric

Range: Defem Mesh Trays

Mountings/Threaded Rod

1149118

1149118 Product picture Schneider Electric
Range: Defem Mesh Trays

Mountings/Threaded Rod

1149118

Defem - support hook - B39 - steel, electro-galvanized - 320/422

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Support hook
    device short name
    B39
    Complementary
    Material with surface treatment
    Steel, electro-galvanized
    atmospheric-corrosivity category
    C1
    fixing device mounting
    Suspended on threaded rod
    product destination
    320 mm width mesh tray
    422 mm width mesh tray
    height
    25 mm
    width
    290 mm
    depth
    50 mm
    product weight
    30 kg / set of 100
    Environment
    environmental characteristic
    For heated facility with low exposure to corrosion, such as hotels and offices
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 2018/09/17
    Size 94.9 MB
    Date 2018/09/17
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2016/10/19
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/06/13
    Size 343.7 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.