Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    1149180 Product picture Schneider Electric

    Range: Defem Mesh Trays

    Accessories

    1149180

    1149180 Product picture Schneider Electric
    Range: Defem Mesh Trays

    Accessories

    1149180

    Defem - earth connection clamp - B18

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Defem
      product or component type
      Earth connection clamp
      device short name
      B18
      Complementary
      material
      Brass, nickel coated
      product destination
      Mesh tray
      height
      15 mm
      width
      30 mm
      depth
      15 mm
      product weight
      2 kg / set of 100
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2018/07/14
      Size 57.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 2016/10/19
      Size 437 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.