Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    1149198 Product picture Schneider Electric

    Range: Defem Mesh Trays

    Supports

    1149198

    1149198 Product picture Schneider Electric
    Range: Defem Mesh Trays

    Supports

    1149198

    Defem - bracket - B4 mini - steel, electro-galvanized

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Defem
      product or component type
      Bracket
      device short name
      B4
      Complementary
      material
      Steel, electro-galvanized
      atmospheric-corrosivity category
      C1
      mounting support
      Wall
      Ceiling
      Floor
      product destination
      Mesh tray
      height
      53 mm
      width
      55 mm
      depth
      23 mm
      product weight
      6 kg / set of 100
      Environment
      environmental characteristic
      For heated facility with low exposure to corrosion, such as hotels and offices
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2018/07/14
      Size 57.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 2016/10/19
      Size 437 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.