Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    1149255 Product picture Schneider Electric

    Range: Defem Mesh Trays

    Fittings

    1149255

    1149255 Product picture Schneider Electric
    Range: Defem Mesh Trays

    Fittings

    1149255

    Defem - joining fitting - B2 - steel, hot-dip galvanized

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Defem
      product or component type
      Joining fitting
      device short name
      B2
      device application
      Bottom section joining
      provided equipment
      Without bolt and nut
      Complementary
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      product destination
      Mesh tray
      height
      25 mm
      width
      35 mm
      depth
      7 mm
      product weight
      2 kg / set of 100
      Environment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2018/07/14
      Size 57.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 2016/10/19
      Size 437 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.