Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

1149367 Product picture Schneider Electric

Range: Defem Mesh Trays

Accessories

1149367

1149367 Product picture Schneider Electric
Range: Defem Mesh Trays

Accessories

1149367

Defem - safety cap - B32/6 - polyethylene

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Safety cap
    device short name
    B32
    quantity per set
    Set of 100
    Complementary
    material
    PE (polyethylene)
    product destination
    For Ø 6 mm wire
    height
    8 mm
    width
    10 mm
    depth
    9 mm
    product weight
    3 kg / set of 100
    Environment
    environmental health and issues
    Halogen free
    environmental characteristic
    Flame proof
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 2018/09/17
    Size 94.9 MB
    Date 2018/09/17
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2016/10/19
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/06/13
    Size 343.7 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.