Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

1149433 Product picture Schneider Electric

Range: Defem Mesh Trays

Accessories

1149433

1149433 Product picture Schneider Electric
Range: Defem Mesh Trays

Accessories

1149433

Defem - radius limiter - B34/320 - steel, pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Radius limiter
    device short name
    B34
    device application
    For limiting bend radius for sensitive cable
    Complementary
    mounting location
    Inner of mesh tray
    Material with surface treatment
    Steel, pre-galvanized
    atmospheric-corrosivity category
    C2
    product destination
    320 mm width mesh tray
    height
    40 mm
    width
    315 mm
    depth
    80 mm
    product weight
    32 kg / set of 100
    Environment
    environmental characteristic
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 2018/09/17
    Size 94.9 MB
    Date 2018/09/17
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2016/10/19
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/06/13
    Size 343.7 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.