Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

1149476 Product picture Schneider Electric

Range: Defem Mesh Trays

Supports

1149476

1149476 Product picture Schneider Electric
Range: Defem Mesh Trays

Supports

1149476

Defem - flexible ceiling fitting - B47 - steel, electro-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Flexible ceiling fitting
    device short name
    B47
    provided equipment
    M10 tensi-lock nut
    Complementary
    Material with surface treatment
    Steel, electro-galvanized
    atmospheric-corrosivity category
    C1
    mounting support
    Ceiling
    height
    65 mm
    width
    65 mm
    depth
    65 mm
    product weight
    13 kg / set of 100
    Environment
    environmental characteristic
    For heated facility with low exposure to corrosion, such as hotels and offices
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 2018/09/17
    Size 94.9 MB
    Date 2018/09/17
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2016/10/19
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/06/13
    Size 343.7 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.