Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

13443 Product picture Schneider Electric

Range: Kaedra, Mini Kaedra

Wheatherproof enclosures

13443

13443 Product picture Schneider Electric
Range: Kaedra, Mini Kaedra

Wheatherproof enclosures

13443

mini Kaedra - for modular device - 1 openings - 8 modules - 4 terminal blocks

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Mini enclosure for modular device
    accessories included with enclosure
    1 marking kit
    4 terminal blocks 4 holes
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    8
    total number of 18 mm modules
    8
    number of horizontal rows
    1
    electrical insulation class
    Class II
    Double insulation
    provided equipment
    1 marking kit
    4 terminal block 4 holes
    type of front cover
    Transparent
    power dissipation in W
    15 W
    [In] rated current
    63 A
    type of rail
    DIN
    number of pre-cutouts PG ISO
    5
    number of terminal blocks
    4 with 4 outgoers
    distribution block outgoers
    8 x 10 mm²
    8 x 16 mm²
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    width
    195 mm
    height
    200 mm
    depth
    112 mm
    colour
    Door : transparent green
    Enclosure : light grey ( RAL 7035 )
    Environment
    standards
    EN 50102
    EN 50262
    IEC 60439-3
    IEC 60529
    IEC 60695-2-1
    IEC 670
    fire resistance
    650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    Environmental characteristics (UV)
    UV resistant class 3 conforming to ISO 4582 2010
    Ultraviolet degradation test conforming to ISO 4892-2 2013
    overvoltage category
    II
    ambient air temperature for operation
    -25...60 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2015/12/01
    Size 384 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.