Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    140NOC78100 Product picture Schneider Electric

    Range: Modicon Quantum

    Standard environment

    140NOC78100

    140NOC78100 Product picture Schneider Electric
    Range: Modicon Quantum

    Standard environment

    140NOC78100

    Modicon Quantum Ethernet control network module - RJ45 - 10/100 Mbit/s

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range of product
      Modicon Quantum automation platform
      product or component type
      Ethernet control module
      Complementary
      product compatibility
      140CPU6xxxx
      communication port protocol
      Ethernet/IP
      Modbus TCP
      exchange mode
      Full duplex
      maximum number of connections
      64
      transmission rate
      10/100 Mbit/s
      redundancy
      Yes hot standby redundant architecture
      topology
      Redundant ring
      Daisy chain loop
      web server
      Embedded
      communication service
      CIP Explicit messaging (client messaging)
      CIP implicit messaging (I/O communication)
      FDR server
      NTP time synchronization
      SMTP e-mail notification
      SNMP agent
      Embedded 4-port switch
      DHCP/BootP server
      Quality of Service (QoS)
      Device Type Manager (DTM)
      Embedded router
      Ethernet service
      Rapid Scanning Tree Protocol (RSTP)
      transmission support medium
      Twisted pair
      port Ethernet
      10BASE-T/100BASE-TX, connector type: RJ45
      marking
      CE
      supply
      Via the power supply of the rack
      local signalling
      1 LED green for communication on the bus (Active)
      1 LED green for configuration status (Ready)
      1 LED green/red for device network status (Net Status 1)
      1 LED green/red for extended DIO network status (Net Status 2)
      1 LED green/red for module status (Mod Status)
      1 LED green/red for network communication status (Net Status)
      module format
      Standard
      product weight
      0.345 kg
      Environment
      standards
      CSA C22.2 No 142
      EN 55011
      EN 61131-2
      FM Class 1 Division 2
      IEC 61000-4-16
      UL 508
      EN 61131-1
      product certifications
      C-Tick
      GOST
      LR
      Hazardous location class 1, division 2
      Merchant Navy
      IP degree of protection
      IP20
      ambient air temperature for operation
      0...60 °C
      relative humidity
      10...95 % at 60 °C - without condensation
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1208  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      User guide
      Date
      Size
      Add to My Documents
      Date 2018/01/25
      Size 16.6 MB
      Date 2018/01/26
      Size 7.8 MB
      Date 2018/01/29
      Size 1.6 MB
      Certificate
      Date
      Size
      Add to My Documents
      UL_E486184_NRAQ-NRAQ7_ALL_JUN2018
      Date 2018/08/06
      Size 160.6 KB
      Date 2018/08/06
      Size 173.2 KB
      Date 2018/06/19
      Size 363.5 KB
      Date 2018/08/06
      Size 233.4 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 2018/06/19
      Size 233.5 KB
      Date 2018/08/06
      Size 510.4 KB
      Marine certificate
      Date
      Size
      Add to My Documents
      Date 2018/05/23
      Size 78.9 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.