Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

33296 Product picture Schneider Electric

Range: Compact NS

Products

33296

33296 Product picture Schneider Electric
Range: Compact NS

Products

33296

circuit breaker Compact NS1000L - 1000 A - 4 poles - fixed - without trip unit

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    NS630b...1600
    product or component type
    Basic frame
    device short name
    Compact NS1000L
    device application
    Distribution
    circuit breaker name
    Compact NS1000L
    poles description
    4P
    neutral position
    Left
    network type
    AC
    breaking capacity code
    L
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    Complementary
    network frequency
    50/60 Hz
    control type
    Motor mechanism
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    (In) rated current up to 65 °C
    1000 A ( 50 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1000 A
    breaking capacity
    Icu 100 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 130 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 150 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 150 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 100 kA 500/525 V AC 50/60 Hz electrical operation conforming to IEC 60947-2
    Ics 130 kA 440 V AC 50/60 Hz electrical operation conforming to IEC 60947-2
    Ics 150 kA 220/240 V AC 50/60 Hz electrical operation conforming to IEC 60947-2
    Ics 150 kA 380/415 V AC 50/60 Hz electrical operation conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    10000 cycles conforming to IEC 60947-2
    electrical durability
    2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    3000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    4000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    70 mm
    height
    327 mm
    width
    280 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    LCIE
    power losses
    34 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Basic circuit breaker Compact NS630b to NS1600 4P; fixed electically operated
    FIXED BASIC BREAKER ELEC. OP.
    Date 2013/09/13
    Size 611.6 KB
    Date 2013/09/13
    Size 777.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2017/12/13
    Size 291.6 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2012/01/18
    Size 650.1 KB
    Date 2011/10/17
    Size 234.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.