Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

33492 Product picture Schneider Electric

Range: Compact NS

Products

33492

33492 Product picture Schneider Electric
Range: Compact NS

Products

33492

COMPACT NS800 4P AV SOCKETS

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product name
    Compact NS
    device short name
    Compact NS800 NA
    product or component type
    Switch disconnector
    device application
    Distribution
    offer type
    C4
    poles description
    4P
    network type
    AC
    performance level
    NA
    suitability for isolation
    Yes according to IEC 60947-3
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    upside connection
    Front
    downside connection
    Front
    [Ie] rated operational current
    AC-23A : 800 A AC 50/60 Hz 220/240 V
    AC-23A : 800 A AC 50/60 Hz 380/415 V
    AC-23A : 800 A AC 50/60 Hz 440/480 V
    AC-23A : 800 A AC 50/60 Hz 500/525 V
    AC-23A : 800 A AC 50/60 Hz 660/690 V
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz according to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    8 kV according to IEC 60947-3
    [Ith] conventional free air thermal current
    800 A ( 60 °C )
    [Icw] rated short-time withstand current
    25 kA ( 0.5 s ) according to IEC 60947-3
    4 kA ( 20 s ) according to IEC 60947-3
    [Icm] rated short-circuit making capacity
    52 kA 690 V AC 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz according to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    mechanical durability
    6000 cycles conforming to IEC 60947-3
    electrical durability
    1000 cycles 440 V AC 50/60 Hz according to IEC 60947-3
    connection pitch
    70 mm
    height
    327 mm
    width
    280 mm
    depth
    147 mm
    product weight
    18 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    ASEFA
    ASTA
    pollution degree
    3 according to IEC 60947-3
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    Front-connected switch-disconnector Compact NS630b to NS1600 4P; fixed manually operated
    BREAKER MOLDED CASE SWITCHDISCONNEC TO R
    Instruction sheet
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2012/01/18
    Size 650.1 KB
    Date 2011/10/17
    Size 234.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.