Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

33504 Product picture Schneider Electric

Range: Micrologic

Products

33504

33504 Product picture Schneider Electric
Range: Micrologic

Products

33504

Micrologic 2.0 trip unit - LI - for NS 630b..1600 / NS 1600b..3200

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    NS1600b...3200
    NS630b...1600
    product or component type
    Control unit
    range compatibility
    Compact NS1600b...3200
    Compact NS630b...1600
    device application
    Distribution
    poles description
    3P
    4P
    protected poles description
    3t
    3t + N/2
    4t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 2.0
    trip unit technology
    Electronic
    trip unit protection functions
    Basic protection
    trip unit rating
    630 A ( 50 °C )
    800 A ( 50 °C )
    1000 A ( 50 °C )
    1250 A ( 50 °C )
    1600 A ( 50 °C )
    2000 A ( 50 °C )
    3200 A ( 50 °C )
    2500 A ( 50 °C )
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    Complementary
    mounting mode
    Drawout
    Fixed
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7...16.6 s 7.2 x Ir
    0.7...24 s 6 x Ir
    12.5...600 s 1.5 x Ir
    thermal memory
    20 mn
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    1.5...10 x Ir
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.