Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

33560 Product picture Schneider Electric

Range: Compact NS

Products

33560

33560 Product picture Schneider Electric
Range: Compact NS

Products

33560

circuit breaker Compact NS1000L - Micrologic 5.0 - 1000 A - 3 poles 3t

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Compact
    range of product
    NS630b...1600
    product or component type
    Circuit breaker
    device short name
    Compact NS1000L
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    breaking capacity code
    L
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    Micrologic 5.0
    trip unit technology
    Electronic
    trip unit rating
    1000 A ( 50 °C )
    Complementary
    network frequency
    50/60 Hz
    control type
    Rotary handle
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    (In) rated current up to 65 °C
    1000 A ( 50 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1000 A
    breaking capacity
    130 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 100 kA 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 130 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 150 kA 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 150 kA 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    auxiliary contact composition
    1 NO/NC
    mechanical durability
    10000 cycles
    electrical durability
    2000 cycles IEC 60947-2 690 V In AC 50/60 Hz
    3000 cycles IEC 60947-2 690 V In/2 AC 50/60 Hz
    3000 cycles IEC 60947-2 440 V In AC 50/60 Hz
    4000 cycles IEC 60947-2 440 V In/2 AC 50/60 Hz
    local signalling
    Positive contact indication
    trip unit protection functions
    LSI
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    Short time short-circuit protection
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.5...24 s 6 x Ir
    0.7...16.6 s 7.2 x Ir
    12.5...600 s 1.5 x Ir
    thermal memory
    20 mn
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable
    [tsd] short-time delay adjustment range
    0.02...0.5 s
    [tsd] short-time delay adjustment range
    0.1...0.4 s I²t=on
    0...0.4 s I²t=off
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    2...15 x In
    Off
    zone selective interlocking ZSI
    With
    height
    327 mm
    width
    210 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    power losses
    34 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Date 2017/11/23
    Size 3.2 MB
    CAD
    Date
    Size
    Add to My Documents
    Front-connected circuit breaker Compact NS630b to NS1600 3P; fixed manually operated
    CIRCUIT BREAKER COMPACT
    Date 2013/09/25
    Size 605.5 KB
    Date 2013/09/25
    Size 846.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2017/12/13
    Size 291.6 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2012/01/18
    Size 650.1 KB
    Date 2011/10/17
    Size 234.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.