Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

49553 Product picture Schneider Electric

View all Fupact INF/ISFL/ISFT

Fupact INF/ISFL/ISFT - 49553

LEGACY

49553 Product picture Schneider Electric
View all Fupact INF/ISFL/ISFT

Fupact INF/ISFL/ISFT - 49553

LEGACY

Switch-disconnector fuse body INFD 3 poles 3F - DIN - 400 A- front handle

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    INF200...800
    range
    Fupact
    product name
    Fupact INF
    device short name
    INFD400
    product or component type
    Switch-disconnector-fuse
    device application
    Protection
    poles description
    3P
    protected poles description
    3f
    fuse type
    DIN
    fuse size
    NH0
    NH1
    NH2
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    control type
    Rotary handle
    rotary handle mounting location
    Front
    rotary handle mounting style
    Direct
    Extended
    handle colour
    Black
    handle front plate colour
    Black
    provision for padlocking
    3 padlocks
    mounting support
    Mounting plate
    [Ie] rated operational current
    AC-23A : 400 A AC 50/60 Hz 500/525 V
    AC-22A : 400 A AC 50/60 Hz 500/525 V
    AC-22A : 400 A AC 50/60 Hz 380/415 V
    AC-23A : 400 A AC 50/60 Hz 660/690 V
    DC-23A : 400 A DC 125 V 2 poles in series
    AC-22A : 400 A AC 50/60 Hz 440/480 V
    DC-22A : 400 A DC 500 V 3 poles in series
    AC-23A : 400 A AC 50/60 Hz 220/240 V
    AC-23A : 400 A AC 50/60 Hz 380/415 V
    AC-23A : 400 A AC 50/60 Hz 440/480 V
    AC-22A : 400 A AC 50/60 Hz 660/690 V
    DC-22A : 400 A DC 750 V 3 poles in series
    DC-22A : 400 A DC 125 V 2 poles in series
    AC-22A : 400 A AC 50/60 Hz 220/240 V
    DC-23A : 400 A DC 250 V 2 poles in series
    DC-23A : 400 A DC 500 V 3 poles in series
    DC-22A : 400 A DC 250 V 2 poles in series
    DC-23A : 400 A DC 750 V 3 poles in series
    [Ith] conventional free air thermal current
    268 A ( 70 °C ) horizontal
    277 A ( 65 °C ) horizontal
    280 A ( 70 °C ) vertical
    295 A ( 60 °C ) horizontal
    300 A ( 65 °C ) vertical
    313 A ( 55 °C ) horizontal
    320 A ( 60 °C ) vertical
    331 A ( 50 °C ) horizontal
    340 A ( 55 °C ) vertical
    350 A ( 45 °C ) horizontal
    360 A ( 50 °C ) vertical
    368 A ( 40 °C ) horizontal
    380 A ( 45 °C ) vertical
    386 A ( 35 °C ) horizontal
    400 A ( 40 °C ) power dissipation per fuse: 45 W
    400 A ( 40 °C ) vertical
    [Ithe] conventional enclosed thermal current
    360 A ( 40 °C ) / Power dissipation per fuse: 37 W 500 mm x 400 mm x 250 mm
    400 A ( 40 °C ) / Power dissipation per fuse: 34 W 500 mm x 400 mm x 250 mm
    maximum power
    110 kW 220/240 V AC 50/60 Hz
    210 kW 380/400 V AC 50/60 Hz
    230 kW 415 V AC 50/60 Hz
    280 kW 500/525 V AC 50/60 Hz
    330 kW 660/690 V AC 50/60 Hz
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz
    1000 V DC
    [Uimp] rated impulse withstand voltage
    12 kV
    [Ue] rated operational voltage
    1000 V AC 50/60 Hz AC-20
    1000 V DC DC-20
    690 V AC 50/60 Hz
    750 V DC
    [Im] rated making and breaking capacity
    Icm 105 kA conforming to DIN 690 V with fuse
    Icm 176 kA conforming to BS 415 V with fuse
    Icm 220 kA conforming to DIN 500 V with fuse
    Icm 35 kA 690 V without fuse
    Icm 40 kA 415 V without fuse
    Icm 40 kA 500 V without fuse
    Icn 100 kA conforming to DIN 500 V with fuse
    Icn 50 kA conforming to DIN 690 V with fuse
    Icn 80 kA conforming to BS 415 V with fuse
    suitability for isolation
    Yes
    contact position indicator
    Yes
    contact operation
    Double-break
    Environment
    mechanical durability
    8000 cycles
    electrical durability
    AC-22A : 1000 cycles 500 V AC 50/60 Hz
    AC-22A : 1000 cycles 690 V AC 50/60 Hz
    AC-23A : 1000 cycles 500 V AC 50/60 Hz
    AC-23A : 1000 cycles 690 V AC 50/60 Hz
    [Icw] rated short-time withstand current
    10 kA ( 1 s )
    1.85 kA ( 30 s )
    2.25 kA ( 20 s )
    5.8 kA ( 3 s )
    design
    Horizontal design
    tightening torque
    Terminal : 30...44 N.m
    height
    180 mm
    width
    302 mm
    depth
    206 mm
    standards
    EN/IEC 60269-1
    EN/IEC 60269-4
    EN/IEC 60947-1
    EN/IEC 60947-3
    EN/IEC 60947-5
    product certifications
    KEMA-KEUR
    IP degree of protection
    IP20 conforming to IEC 60529
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    IK10 conforming to EN 50102
    pollution degree
    3
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/09/21
    Size 1.1 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.