South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

49654 Product picture Schneider Electric

View all Fupact INF/ISFL/ISFT

Fupact INF/ISFL/ISFT - 49654

INF.

49654 Product picture Schneider Electric
View all Fupact INF/ISFL/ISFT
Fupact INF/ISFL/ISFT - 49654
INF.

Bare cable connectors 120 to 300 mm² AL/CU - for Fupact INF200 to 800

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    INF200...800
    range
    Fupact
    product or component type
    Bare cable connector
    accessory / separate part category
    Connection accessory
    range compatibility
    Fupact - Fupact INF switch disconnector
    device short name
    Bare cable connectors
    Complementary
    mounting mode
    Fixed
    conductor material
    Aluminium
    Copper
    connections - terminals
    Cable connectors 1 cable(s) 120...300 mm² rigid
    Cable connectors 1 cable(s) 120...300 mm² flexible
    wire stripping length
    58 mm
    tightening torque
    44 N.m cable
    30...44 N.m terminal
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2017/10/06
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Bare cable connectors 120 to 300 mm² AL/CU - for Fupact INF200 to 800
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/10/31
    Size 11.3 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.