Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

49885 Product picture Schneider Electric

View all Fupact INF/ISFL/ISFT

Fupact INF/ISFL/ISFT - 49885

ISFT

49885 Product picture Schneider Electric
View all Fupact INF/ISFL/ISFT
Fupact INF/ISFL/ISFT - 49885
ISFT

Auxiliary changeover contact 1NO+NC - Fupact ISFT100

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    ISFT100
    range
    Fupact
    product or component type
    Auxiliary contact
    device application
    Connection
    range compatibility
    Fupact - Fupact ISFT fuse-switch disconnector
    Fupact - Fupact ISFL fuse-switch disconnector
    signal contacts composition
    1 C/O
    Complementary
    auxiliary contacts type
    Standard
    [Ith] conventional free air thermal current
    2 A
    [Ie] rated operational current
    AC-15 : 2 A AC 250 V
    AC-12 : 2 A AC 110 V
    AC-12 : 2 A AC 220/240 V
    AC-12 : 2 A AC 250 V
    AC-12 : 2 A AC 48 V
    AC-15 : 2 A AC 110 V
    AC-15 : 2 A AC 220/240 V
    AC-15 : 2 A AC 48 V
    minimum load
    3 mA at 24 V
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2017/10/06
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Auxiliary changeover contact 1NO+NC - Fupact ISFT100
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/10/31
    Size 2.8 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.