South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

56270 Product picture Schneider Electric

View all Vigirex RH10MP-RH21MP-RH99MP-RH197-RHU

Vigirex RH10MP-RH21MP-RH99MP-RH197-RHU - 56270

Residual-current protection relays

56270 Product picture Schneider Electric
View all Vigirex RH10MP-RH21MP-RH99MP-RH197-RHU
Vigirex RH10MP-RH21MP-RH99MP-RH197-RHU - 56270
Residual-current protection relays

Earth-leakage relay RH99P with manual reset - 0.03..30 A - 0..4.5 s - 24 V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Vigirex
    range of product
    Vigirex
    device short name
    RH99P
    product or component type
    Residual current protection relay
    range compatibility
    Vigirex RH TOA earth leakage current sensor
    Vigirex RH A earth leakage current sensor
    relay application
    Residual current protection relay
    Complementary
    earthing system
    IT
    TN-S
    TT
    [Us] rated supply voltage
    12...24 V AC at 50/60 Hz
    12...48 V DC
    power consumption in VA
    4 VA
    type of measurement
    Earth fault current internal measurement 80...100 %
    residual earth-leakage time delay adjustment type
    Instantaneous 0.03 A
    Adjustable 9 settings 0.03...30 A 0...4.5 s
    test function
    Local
    Remote test
    monitoring
    Electronics (continuous)
    Power supply (continuous)
    Relay/sensor link (continuous)
    [Ithe] conventional enclosed thermal current
    8 A
    minimum load
    10 mA at 12 V
    product weight
    0.3 kg
    mechanical robustness
    IK protection 2 joules IK07 conforming to EN 50102
    IP protection IP20 conforming to IEC 60529
    IP protection IP30 conforming to IEC 60529
    IP protection IP40 conforming to IEC 60529
    Vibrations 13.2...100 Hz 0.7 g
    Vibrations 2...13.2 Hz +/- 1 mm
    Fire resistance conforming to IEC 60695-2-1
    earth-leakage protection class
    Class A si
    Class AC
    overvoltage category
    IV
    tamperproof of settings
    Protected by sealable cover
    mounting support
    Panel
    height
    72 mm
    width
    72 mm
    depth
    78 mm
    connections - terminals
    Terminal block auxiliary power supply 0.2...2.5 mm² flexible AWG 24...AWG 12
    Terminal block auxiliary power supply 0.2...2.5 mm² rigid AWG 24...AWG 12
    Terminal block fault 0.2...2.5 mm² flexible AWG 24...AWG 12
    Terminal block fault 0.2...2.5 mm² rigid AWG 24...AWG 12
    Terminal block relay test and fault reset 0.2...2.5 mm² flexible AWG 24...AWG 12
    Terminal block relay test and fault reset 0.2...2.5 mm² rigid AWG 24...AWG 12
    Terminal block sensor 0.2...2.5 mm² flexible AWG 24...AWG 12
    Terminal block sensor 0.2...2.5 mm² rigid AWG 24...AWG 12
    Terminal block voltage presence 0.2...2.5 mm² flexible AWG 24...AWG 12
    Terminal block voltage presence 0.2...2.5 mm² rigid AWG 24...AWG 12
    Terminal block auxiliary power supply 0.25...2.5 mm² flexible AWG 24...AWG 12
    Terminal block fault 0.25...2.5 mm² flexible AWG 24...AWG 12
    Terminal block relay test and fault reset 0.25...2.5 mm² flexible AWG 24...AWG 12
    Terminal block sensor 0.25...2.5 mm² flexible AWG 24...AWG 12
    Terminal block voltage presence 0.25...2.5 mm² flexible AWG 24...AWG 12
    wire stripping length
    Fault : 7 mm
    Sensor : 7 mm
    Voltage presence : 7 mm
    Auxiliary power supply : 7 mm
    Relay test and fault reset : 7 mm
    tightening torque
    Auxiliary power supply : 0.6 N.m
    Fault : 0.6 N.m
    Relay test and fault reset : 0.6 N.m
    Sensor : 0.6 N.m
    Voltage presence : 0.6 N.m
    Environment
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -55...85 °C
    electromagnetic compatibility
    Conducted and radiated emissions : B conforming to CISPR 11
    Conducted radio-frequency immunity test : 3 conforming to IEC 61000-4-6
    Electrostatic discharge immunity test : 4 conforming to IEC 61000-4-2
    High-energy conducted susceptibility : 4 conforming to IEC 61000-4-5
    Low-energy conducted susceptibility : 4 conforming to IEC 61000-4-4
    Radiated susceptibility : 3 conforming to IEC 61000-4-3
    electrical shock protection class
    Class II
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/08/14
    Size 19.5 MB
    CAD
    Date
    Size
    Add to My Documents
    Mechanical drawings\Overall dimensions\3D view
    Mechanical drawings\Overall dimensions\Front view
    Mechanical drawings\Overall dimensions\Facial view
    EARTHLEAKAGE RELAY RH99M WITH MANUAL RES
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/07/20
    Size 1.8 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2011/10/17
    Size 270.2 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2012/10/18
    Size 952.8 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.