Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

59600 Product picture Schneider Electric

View all Sepam series 40

Sepam series 40 - 59600

Base unit and accessories

59600 Product picture Schneider Electric
View all Sepam series 40
Sepam series 40 - 59600
Base unit and accessories

base unit S10MX for Sepam series 40 - 24…250 V - with basic UMI

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Sepam series 40
    device short name
    S10MX
    user machine interface type
    Without
    Complementary
    UMI control
    Alarm acknowledgement
    Sepam reset
    display resolution
    128 x 64 pixels
    number of key
    1
    local signalling
    2 LEDs for Sepam operating status on front face
    9 LEDs for indication of parameters on front face
    output type
    Annunciation relay : 127 V DC continuous current: 2 A breaking capacity: 0.5 A L/R < 20 ms
    Annunciation relay : 220 V DC continuous current: 2 A breaking capacity: 0.15 A L/R < 20 ms
    Annunciation relay : 24 V DC continuous current: 2 A breaking capacity: 2 A L/R < 20 ms
    Annunciation relay : 48 V DC continuous current: 2 A breaking capacity: 1 A L/R < 20 ms
    Control relay : 100...240 V AC 47.5...63 Hz continuous current: 8 A breaking capacity: 8 A resistive making capacity: < 15 A for 200 ms
    Control relay : 127 V DC continuous current: 8 A breaking capacity: 0.2 A L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay : 127 V DC continuous current: 8 A breaking capacity: 0.5 A L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay : 127 V DC continuous current: 8 A breaking capacity: 0.7 A resistive making capacity: < 15 A for 200 ms
    Control relay : 220 V DC continuous current: 8 A breaking capacity: 0.1 A L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay : 220 V DC continuous current: 8 A breaking capacity: 0.2 A L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay : 220 V DC continuous current: 8 A breaking capacity: 0.3 A resistive making capacity: < 15 A for 200 ms
    Control relay : 24 V DC continuous current: 8 A breaking capacity: 4 A L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay : 24 V DC continuous current: 8 A breaking capacity: 6 A L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay : 24 V DC continuous current: 8 A breaking capacity: 8 A resistive making capacity: < 15 A for 200 ms
    Control relay : 48 V DC continuous current: 8 A breaking capacity: 1 A L/R < 40 ms making capacity: < 15 A for 200 ms
    Control relay : 48 V DC continuous current: 8 A breaking capacity: 2 A L/R < 20 ms making capacity: < 15 A for 200 ms
    Control relay : 48 V DC continuous current: 8 A breaking capacity: 4 A resistive making capacity: < 15 A for 200 ms
    Annunciation relay : 100...240 V AC 47.5...63 Hz continuous current: 2 A breaking capacity: 1 A cos φ > 0.3
    Control relay : 100...240 V AC 47.5...63 Hz continuous current: 8 A breaking capacity: 5 A cos φ > 0.3 making capacity: < 15 A for 200 ms
    [Us] rated supply voltage
    110/240 V AC 47.5...63 Hz tolerance: - 20...10 % deactivated consumption: < 6 VA maximum consumption: < 25 VA
    24/250 V DC tolerance: - 20...10 % deactivated consumption: < 6 W maximum consumption: < 11 W
    supply inrush current
    < 15 A at 110/240 V AC
    < 28 A for 0.1 ms at 24/250 V DC
    mounting mode
    Fixed
    mounting support
    Plate
    height
    222 mm
    width
    176 mm
    depth
    129 mm
    product weight
    1.4 kg
    power frequency dielectric withstand
    2 kV during 1 min conforming to IEC 60255-5
    [Uimp] rated impulse withstand voltage
    5 kV (1.2/50 µs) conforming to IEC 60255-5
    mechanical robustness
    Earthquakes in operation ( level: 2) : 1 Gn (vertical axes) conforming to IEC 60255-21-3
    Earthquakes in operation ( level: 2) : 2 Gn (horizontal axes) conforming to IEC 60255-21-3
    Jolts de-energized ( level: 2) : 20 Gn/16 ms conforming to IEC 60255-21-2
    Shocks de-energized ( level: 2) : 30 Gn/11 ms conforming to IEC 60255-21-2
    Shocks in operation ( level: 2) : 10 Gn/11 ms conforming to IEC 60255-21-2
    Vibrations de-energized ( level: 2) : 2 Gn, 10 Hz...150 Hz conforming to IEC 60255-21-1
    Vibrations in operation ( level: 2) : 1 Gn, 10 Hz...150 Hz conforming to IEC 60255-21-1
    Vibrations in operation ( level: Fc) : 2 Hz...13.2 Hz, a = +/- 1 mm conforming to IEC 60068-2-6
    Environment
    standards
    CSA C22.2 No 0.17-00
    CSA C22.2 No 14-95
    CSA C22.2 No 94-M91
    EN 50263
    UL 508
    product certifications
    C22.2 file N° 210625
    CE
    UL 508 file N° 212533
    fire resistance
    650 °C conforming to IEC 60695-2-11
    IP degree of protection
    IP20 conforming to IEC 60529 other panels
    IP52 conforming to IEC 60529 front panel
    NEMA degree of protection
    Type 12 conforming to NEMA
    immunity to microbreaks
    10 ms
    electromagnetic compatibility
    1 MHz damped oscillating wave immunity tests-conducted disturbances : III (2.5 kV MC, 1 kV MD ) conforming to IEC 60255-22-1
    Fast transient bursts immunity tests-conducted disturbances : A or B (4kV, 2.5 kHz/2 kV, 5 kHz ) conforming to IEC 60255-22-4
    Fast transient bursts immunity tests-conducted disturbances : IV (4kV, 2.5 kHz ) conforming to IEC 61000-4-4
    Immunity to magnetic fields at network frequency immunity tests-radiated disturbances : IV (30 A/m (continuous)-300 A/m (13 s) ) conforming to IEC 61000-4-8
    Immunity to radiated fields immunity tests-radiated disturbances : III (10 V/m, 80 MHz...2 GHz ) conforming to IEC 61000-4-3
    Surges immunity tests-conducted disturbances : III (2 kV MC, 1 kV MD ) conforming to IEC 61000-4-5
    Conducted disturbance emission emission tests : B conforming to EN 55022
    Disturbing field emission emission tests : A conforming to EN 55022
    1 MHz damped oscillating wave immunity tests-conducted disturbances (2.5 kV MC and MD ) conforming to ANSI C37.90.1
    100 kHz damped oscillating wave immunity tests-conducted disturbances (2.5 kV MC, 1 kV MD ) conforming to IEC 61000-4-12
    Conducted disturbance emission emission tests conforming to IEC 60255-25
    Disturbing field emission emission tests conforming to IEC 60255-25
    Electrostatic discharge immunity tests-radiated disturbances (8 kV air, 4 kV contact ) conforming to ANSI C37.90.3
    Electrostatic discharge immunity tests-radiated disturbances (8 kV air, 6 kV contact ) conforming to IEC 60255-22-2
    Fast transient bursts immunity tests-conducted disturbances (4kV, 2.5 kHz ) conforming to ANSI C37.90.1
    Immunity to conducted RF disturbances immunity tests-conducted disturbances (10 V ) conforming to IEC 60255-22-6
    Immunity to radiated fields immunity tests-radiated disturbances (10 V/m, 80 MHz...1 GHz ) conforming to IEC 60255-22-3
    Immunity to radiated fields immunity tests-radiated disturbances (35 V/m, 25 MHz...1 GHz ) conforming to ANSI C37.90.2 (1995)
    Voltage interruptions immunity tests-conducted disturbances (100 %, 20 ms ) conforming to IEC 60255-11
    climatic withstand
    Continuous exposure to damp heat (in operation) : Ca : 10 days, 93 % RH, 40 °C (104 °F) conforming to IEC 60068-2-3
    Continuous exposure to damp heat (in storage) : Ca : 56 days, 93 % RH, 40 °C (104 °F) conforming to IEC 60068-2-3
    Exposure to cold (in operation) : Ad : - 25 °C (- 13 °F) conforming to IEC 60068-2-1
    Exposure to cold (in storage) : Ab : - 25 °C (- 13 °F) conforming to IEC 60068-2-1
    Exposure to dry heat (in operation) : Bd : 70 °C (158 °F) conforming to IEC 60068-2-2
    Exposure to dry heat (in storage) : Bb : 70 °C (158 °F) conforming to IEC 60068-2-2
    Influence of corrosion/gaz test 2 (in operation) : C : 21 days, 75 % RH, 25 °C (- 13 °F), 0.5 ppm H2S, 1 ppm S02 conforming to IEC 60068-2-60
    Temperature variation with specified variation rate (in operation) : Nb : - 25 °C to 70 °C (- 13 °F to 158 °F) 5 °C/min (41 °F/min) conforming to IEC 60068-2-14
    Salt mist (in operation) : Kb/2 conforming to IEC 60068-2-52
    Influence of corrosion/gaz test 4 (in operation) : 21 days, 75 % RH, 25 °C, 0.01 ppm H2S, 0.2 ppm S02, 0.02 ppm NO2, 0.01 ppm Cl2 conforming to IEC 60068-2-60
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/11/06
    Size 31 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 2017/12/21
    Size 10.7 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2016/11/13
    Size 457.9 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.