South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

59682 Product picture Schneider Electric

View all Sepam series 40

Sepam series 40 - 59682

Applications

59682 Product picture Schneider Electric
View all Sepam series 40
Sepam series 40 - 59682
Applications

substation - S42 - Sepam series 40

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    relay application
    Substation
    range of product
    Sepam series 40
    device short name
    S42
    control and monitoring type
    Latching/acknowledgement ANSI code: 86
    Logic discrimination ANSI code: 68 ( option )
    Switching of groups of settings
    Annunciation ANSI code: 30
    Circuit breaker/contactor control ANSI code: 94/69
    Logic equation editor 100 operators
    metering type
    Phase current I1, I2, I3 RMS, residual current I0
    Demand current I1, I2, I3, peak demand current IM1, IM2, IM3
    Voltage U21, U32, U13, V1, V2, V3, residual voltage V0
    Frequency
    Positive sequence voltage Vd/rotation direction-negative sequence voltage Vi
    Active, reactive, apparent power P,Q,S-peak demand power PM, QM, power factor
    Calculated active and reactive energy (+/- W.h, +/- VAR.h)
    Active and reactive energy by pulse counting (+/- W.h, +/- VAR.h) ( option )
    network and machine diagnosis type
    Unbalance ratio/negative sequence current Ii
    Disturbance recording
    Tripping context
    Phase displacement
    switchgear diagnosis type
    Trip circuit supervision ( option )
    Number of operations, operating time charging time ( option )
    CT/VT supervision ANSI code: 60FL
    Cumulative breaking current
    Complementary
    type of measurement
    Current
    Energy
    Frequency
    Peak demand power
    Power (P,Q)
    Power factor
    Voltage
    protection type
    Overvoltage protection ANSI code: 59
    Directional earth fault ANSI code: 67N/67NC
    Directional phase overcurrent ANSI code: 67
    Earth fault/sensitive earth fault ANSI code: 50N/51N
    Earth fault/sensitive earth fault ANSI code: 50G/51G
    Negative sequence/unbalance ANSI code: 46
    Overfrequency ANSI code: 81H
    Underfrequency ANSI code: 81L
    Negative sequence overvoltage ANSI code: 47
    Directional active overpower ANSI code: 32P
    Breaker failure ANSI code: 50BF
    Neutral voltage displacement ANSI code: 59N
    Phase overcurrent ANSI code: 50/51
    Recloser (4 cycles) ( option ) ANSI code: 79
    Undervoltage protection ANSI code: 27/27S
    communication port protocol
    Measurement readout ( option ) : Modbus
    Remote control orders ( option ) : Modbus
    Remote indication and time tagging of events ( option ) : Modbus
    Remote protection setting ( option ) : Modbus
    Transfer of disturbance recording data ( option ) : Modbus
    input output max capacity
    10 inputs + 8 outputs
    communication compatibility
    Modbus RTU
    IEC 60870-5-103
    DNP3
    IEC 61850
    Modbus TCPIP
    user machine interface type
    Advanced
    Without
    Remote
    Offer Sustainability
    Product environmental profile
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/11/06
    Size 31 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 2017/12/21
    Size 10.7 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2016/11/13
    Size 457.9 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.