Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

A9V65363 Product picture Schneider Electric

Range: Acti 9 Reflex iC60

add-on residual current modules

A9V65363

A9V65363 Product picture Schneider Electric
Range: Acti 9 Reflex iC60

add-on residual current modules

A9V65363

Vigi iC60 - earth leakage add-on block - 3P - 63A - 300mA - SI type - selective

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Acti 9
    product or component type
    Add-on residual current devices
    device short name
    Vigi iC60
    poles description
    3P
    [In] rated current
    63 A
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Selective
    Earth leakage protection type
    Type A-SI
    network type
    AC
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    400 V AC 50/60 Hz conforming to EN 61009-1
    400/415 V AC 50/60 Hz conforming to IEC 61009-1
    standards
    EN 61009-1
    IEC 61009-1
    9 mm pitches
    7
    Complementary
    device location in system
    Outgoer
    residual current tripping technology
    Voltage independent
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    range compatibility
    Acti 9 iC60
    Acti 9 Reflex iC60
    product compatibility
    Single terminal
    local signalling
    Trip indicator
    mounting mode
    Clip-on
    mounting support
    DIN rail
    electrical connection to mcb
    By screws
    comb busbar and distribution block compatibility
    Bottom : YES
    height
    91 mm
    depth
    73.5 mm
    product weight
    0.21 kg
    connections - terminals
    Tunnel type terminal downside 1 cable(s) 1...35 mm² rigid without cable end
    Tunnel type terminal downside 1 cable(s) 1...25 mm² flexible without cable end
    Tunnel type terminal downside 1 cable(s) 1...25 mm² flexible with cable end
    wire stripping length
    14 mm (bottom)
    tightening torque
    3.5 N.m (bottom)
    Environment
    IP degree of protection
    IP40 modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-2
    electromagnetic compatibility
    8/20 µs impulse withstand 3000 A conforming to IEC 61009-1
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Add-on block; Vigi C60 40/63A 3P
    Date 2017/09/23
    Size 209.7 KB
    Date 2017/09/23
    Size 1.1 MB
    Certificate
    Date
    Size
    Add to My Documents
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2017/09/21
    Size 2.6 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2018/07/17
    Size 397.3 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/17
    Size 805.5 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.