Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

AB1R7 Product picture Schneider Electric

Range: Multi 9

Legacy

AB1R7

AB1R7 Product picture Schneider Electric
Range: Multi 9

Legacy

AB1R7

white clip-in character - 25 strips of 10 - character 7

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Terminal blocks
    accessory / separate part designation
    Strip of 10 clip-in markers
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Terminal blocks type AB1
    Terminal blocks type DB6
    background colour
    White
    marking
    7
    colour of marking
    Black
    size
    4.5 x 2.7 mm
    Complementary
    product weight
    2 g
    quantity per set
    Set of 25
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/01/18
    Size 15.1 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/09/21
    Size 216.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.