Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Aisle Containment
ACDC2309 Product picture Schneider Electric

ACDC2309

Product Logo
ACDC2309 Product picture Schneider Electric
ACDC2309
Product Logo

Duct Panel - 1012mm (40in) W x up to 1524mm (60in) H

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Special Order - Call for Quoted Lead Times
    Physical
    depth
    107.2 cm
    height
    3 cm
    net weight
    6.41 kg
    width
    125.8 cm
    Packing Units
    Package 1 Weight
    6.61 kg
    Package 1 Height
    5 cm
    Package 1 width
    125.8 cm
    Package 1 Length
    109.3 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.