Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Aisle Containment
ACDC2515 Product picture Schneider Electric

ACDC2515

Green premium brand logo Product Logo
ACDC2515 Product picture Schneider Electric
ACDC2515
Green premium brand logo Product Logo

Roof Height Adapter, SX42U to SX48U, 750mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Special Order - Call for Quoted Lead Times
    Physical
    depth
    106.9 cm
    height
    26.5 cm
    net weight
    19.34 kg
    width
    74.7 cm
    Packing Units
    Package 1 Weight
    24.27 kg
    Package 1 Height
    31.4 cm
    Package 1 width
    37.1 cm
    Package 1 Length
    104.8 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Lead free
    Yes
    Halogen content performance
    Halogen free product
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.