Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

BK500CI Product picture Schneider Electric

Range: Back-UPS

BK500CI

BK500CI Product picture Schneider Electric
Range: Back-UPS

BK500CI

APC Back-UPS 500, 230V, IEC320, without auto shutdown software

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back-UPS 500, 230V, IEC320, without auto shutdown software
    Includes
    Qty 2 - Detachable IEC C13 to IEC C14 power cords , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Algeria , Angola , Benin , Botswana , Burkina Faso , Burundi , Cambodia , Cameroon , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Djibouti , Egypt , Equatorial Guinea , Eritrea , Ethiopia , Gabon , Gambia , Ghana , Gibraltar , Guinea , Kenya , Lesotho , Liberia , Malawi , Mali , Mauritania , Morocco , Mozambique , Namibia , Niger , Nigeria , Rwanda , Senegal , Sierra Leone , Somalia , South Africa , Sudan , Suriname , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Uganda , Western Sahara , Zambia , Zimbabwe
    Output
    Output Power Capacity
    300 Watts / 500 VA
    Max Configurable Power (Watts)
    300 Watts / 500 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    47 - 63 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (1) IEC 320 C13 (Surge Protection) , (2) IEC Jumpers (Battery Backup) , (3) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (manual switch)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    180 - 266 V
    Maximum Input Current
    7 A
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    6 hour(s)
    Replacement Battery
    RBC2
    RBC Quantity
    1
    Communications & Management
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    310 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    165.0 mm
    Maximum Width
    91.0 mm
    Maximum Depth
    284.0 mm
    Net Weight
    5.73 kg
    Shipping Weight
    6.64 kg
    Shipping Height
    178.0 mm
    Shipping Width
    241.0 mm
    Shipping Depth
    368.0 mm
    Master Carton Units
    1.0
    Color
    Beige
    Units per Pallet
    48.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    40.000 dB
    Online Thermal Dissipation
    19.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , EN 50091-1 , EN 50091-2 , GOST , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 2018/06/15
    Size 283.4 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2016/02/26
    Size 2.9 MB
    Date 2017/09/17
    Size 331.5 KB
    Date 2018/06/11
    Size 419.2 KB
    Date 2018/06/12
    Size 126.6 KB
    Date 2018/09/15
    Size 333.6 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2017/05/18
    Size 404.8 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.