Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

BK650EI Product picture Schneider Electric

Range: Back-UPS

BK650EI

BK650EI Product picture Schneider Electric
Range: Back-UPS

BK650EI

APC Back-UPS 650, 230V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back-UPS 650, 230V
    Includes
    CD with software , Documentation CD , Qty 2 - Detachable IEC C13 to IEC C14 power cords , USB cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Algeria , Andorra , Angola , Argentina , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bolivia , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Central African Republic , Chad , Chile , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Paraguay , Peru , Poland , Portugal , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    400 Watts / 650 VA
    Max Configurable Power (Watts)
    400 Watts / 650 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    47 - 63 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (1) IEC 320 C13 (Surge Protection) , (2) IEC Jumpers (Surge Protection) , (3) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    47 - 63 Hz , 50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    180 - 266 V
    Input voltage adjustable range for mains operation
    160 - 286V
    Maximum Input Current
    7 A
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    RBC17
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    Optional Simple Signalling RS232 cable , USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    310 Joules
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-45 connector)
    Physical
    Maximum Height
    165.0 mm
    Maximum Width
    91.0 mm
    Maximum Depth
    284.0 mm
    Net Weight
    6.03 kg
    Shipping Weight
    7.31 kg
    Shipping Height
    494.0 mm
    Shipping Width
    185.0 mm
    Shipping Depth
    415.0 mm
    Master Carton Units
    1.0
    Master Carton Weight
    16.09 lbs
    Color
    Beige
    SCC Codes
    1073130421978 8
    Units per Pallet
    48.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    A-tick , C-tick , CE , GOST , NEMKO
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    Lifetime : 100000 Euro , Lifetime : 50000 GBP
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 2018/06/13
    Size 191.3 KB
    Date 2018/06/15
    Size 430 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2016/02/04
    Size 511.8 KB
    Date 2016/02/26
    Size 2.9 MB
    CTick Certificate of Approval for BK650EI
    Date 2018/06/08
    Size 347.3 KB
    Date 2018/06/12
    Size 126.6 KB
    Date 2018/06/13
    Size 85.5 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2017/05/18
    Size 404.8 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.