Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

BLRBH172A206B48 Product picture Schneider Electric

Range: VarPlus Box

Capacitors

BLRBH172A206B48

BLRBH172A206B48 Product picture Schneider Electric
Range: VarPlus Box

Capacitors

BLRBH172A206B48

VarplusBox HDuty capacitor - 17.2/20.6 kvar - 480 V - 50/60Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    VarPlus Box
    product or component type
    Capacitor
    network frequency
    50/60 Hz
    series name
    HDuty
    network harmonic content
    <= 20 %
    Electrical parameters
    480 V - 50 Hz : 17.2 kvar
    480 V - 60 Hz : 20.6 kvar
    maximum permissible voltage
    1.1 x Un 8 hours over 24 hours
    continuous overcurrent capacity
    1.8 x In
    rated voltage
    480 V AC 50/60 Hz
    Complementary
    dielectric losses
    < 0.2 W/kvar
    power losses
    < 0.5 W/kVAr
    capacitance tolerance
    - 5 % to 10 %
    voltage test
    2.15 x Un AC (between terminals for 10 s)
    <= 660 V - 3 kV AC (between terminal and container for 10 s)
    >= 660 V - 6 kV AC (between terminal and container for 10 s)
    inrush current
    250 x In
    switching operation per year
    <= 7000
    service life in hours
    <= 130000 h
    dielectric material
    Metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut)
    impregnation material
    Non-PCB dry PUR resin
    Biodegradable
    type of installation
    Indoor installation
    connections - terminals
    M8 stud terminal
    mounting mode
    Upright/horizontal
    height
    229.5 mm
    width
    114 mm
    depth
    225.5 mm
    product weight
    3 kg
    Environment
    standards
    IEC 60831-1
    IEC 60831-2
    IP degree of protection
    IP54
    operating altitude
    2000 m
    temperature class
    D
    ambient air temperature for operation
    -25...55 °C
    relative humidity
    95 %
    Offer Sustainability
    Sustainable offer status
    Not Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.