Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

BLRCH227A272B48 Product picture Schneider Electric

Range: VarPlus Can

Capacitors

BLRCH227A272B48

BLRCH227A272B48 Product picture Schneider Electric
Range: VarPlus Can

Capacitors

BLRCH227A272B48

VarPlus Can Capacitor 22.7/27.2 kvar - 480V - 50/60Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    VarPlus Can
    product or component type
    Capacitor
    network frequency
    50/60 Hz
    series name
    HDuty
    network harmonic content
    <= 20 %
    Electrical parameters
    480 V - 50 Hz : 22.7 kvar
    480 V - 60 Hz : 27.2 kvar
    maximum permissible voltage
    1.1 x Un 8 hours over 24 hours
    continuous overcurrent capacity
    1.8 x In
    rated voltage
    480 V AC 50/60 Hz
    Complementary
    dielectric losses
    < 0.2 W/kvar
    power losses
    < 0.5 W/kVAr
    capacitance tolerance
    - 5 % to 10 %
    voltage test
    2.15 x Un AC (between terminals for 10 s)
    <= 660 V - 3 kV AC (between terminal and container for 10 s)
    >= 660 V - 6 kV AC (between terminal and container for 10 s)
    inrush current
    250 x In
    switching operation per year
    <= 7000
    service life in hours
    130000 h
    dielectric material
    Metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut)
    impregnation material
    Non-PCB dry PUR resin
    Biodegradable
    type of installation
    Indoor installation
    connections - terminals
    ClampTite terminal
    mounting mode
    Upright/horizontal
    diameter
    116 mm
    height
    242 mm
    product weight
    2.5 kg
    Environment
    standards
    IEC 60831-1
    IEC 60831-2
    IP degree of protection
    IP20
    operating altitude
    2000 m
    temperature class
    D
    ambient air temperature for operation
    -25...55 °C
    relative humidity
    95 %
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    hrb8568600/hrb8568700 TC
    Date 2017/12/14
    Size 9.8 MB
    Date 2017/12/14
    Size 860.6 KB
    Date 2017/12/14
    Size 602.6 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2018/05/29
    Size 253.7 KB
    Date 2018/05/29
    Size 213.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/04/23
    Size 1.4 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2018/05/29
    Size 625.5 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2017/09/18
    Size 583.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/09/21
    Size 394.4 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.