Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

APC EASY UPS BV 500VA, AVR, IEC Outlet, 230V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC EASY UPS BV 500VA, AVR, IEC Outlet, 230V
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Algeria , Angola , Azerbaijan , Bahrain , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cameroon , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Djibouti , Egypt , Equatorial Guinea , Eritrea , Ethiopia , Gabon , Gambia , Georgia , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Iran (Islamic Republic Of) , Iraq , Israel , Jordan , Kenya , Kuwait , Lebanon , Lesotho , Liberia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Niger , Nigeria , Oman , Pakistan , Poland , Qatar , Reunion , Romania , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Somalia , South Africa , Sudan , Suriname , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkmenistan , Uganda , United Arab Emirates , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    300 Watts / 500 VA
    Max Configurable Power (Watts)
    300 Watts / 500 VA
    Nominal Output Voltage
    230V
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (6) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Cord Length
    1.52 meters
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Communications & Management
    Control panel
    LED Status display with On Line : On Battery
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Physical
    Maximum Height
    93.0 mm
    Maximum Width
    161.0 mm
    Maximum Depth
    305.0 mm
    Net Weight
    3.9 kg
    Shipping Weight
    4.2 kg
    Shipping Height
    237.0 mm
    Shipping Width
    143.0 mm
    Shipping Depth
    373.0 mm
    SCC Codes
    1073130433826 7
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Operating Elevation
    0-1968.3 meters
    Audible noise at 1 meter from surface of unit
    40.000 dB
    Conformance
    Approvals
    CE
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 2018/01/27
    Size 4.3 MB
    Date 2018/06/13
    Size 119.7 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 2018/06/15
    Size 462.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2018/06/08
    Size 1.1 MB
    Date 2018/06/12
    Size 95.2 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.