Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easy9 MCB
EZ9F53250 Product picture Schneider Electric

EZ9F53250

Green premium brand logo
EZ9F53250 Product picture Schneider Electric
EZ9F53250
Green premium brand logo

Miniature circuit breaker, Easy9, 2P, 50 A, C curve, 3 kA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Easy9
    device application
    Distribution
    product or component type
    Miniature circuit-breaker
    device short name
    Easy9 MCB
    Poles
    2P
    number of protected poles
    2
    [In] rated current
    50 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    3 kA Icu at 400 V AC 50/60 Hz conforming to SANS 60947-2
    utilisation category
    Category A
    suitability for isolation
    Yes conforming to SANS 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    400 V AC 50/60 Hz
    magnetic tripping limit
    8.5 x In +/- 20 %
    [Ics] rated service breaking capacity
    3 kA 100 % x Icu at 400 V AC 50/60 Hz conforming to SANS 60947-2
    limitation class
    3 conforming to SANS 60947-2
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to SANS 60947-2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to SANS 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Without
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    66.5 mm
    net weight
    0.2 kg
    colour
    Grey (RAL 7035)
    mechanical durability
    10000 cycles
    electrical durability
    4000 cycles
    connections - terminals
    Tunnel type terminal (top or bottom) 1…35 mm² rigid
    Tunnel type terminal (top or bottom) 1…35 mm² flexible
    tightening torque
    3.5 N.m top or bottom
    Environment
    standards
    SANS 60947-2
    product certifications
    CE
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    2
    relative humidity
    95 % at -5…60 °C
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 2018/03/07
    CAD
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9F53250 : EZ9F53250_ROHS_CHINA_DECLARATION
    Description
    EZ9F53250_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2020/11/26
    Description
    EZ9F53250_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9F53250 : EZ9F53250_ROHS_DECLARATION
    Description
    EZ9F53250_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2020/11/26
    Description
    EZ9F53250_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EZ9F53250 : EZ9F53250_REACH_DECLARATION
    Description
    EZ9F53250_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2020/11/26
    Description
    EZ9F53250_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.