South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

EZ9L33120 Product picture Schneider Electric

View all Easy9 SPD

Easy9 SPD - EZ9L33120

Surge arrester

EZ9L33120 Product picture Schneider Electric
View all Easy9 SPD
Easy9 SPD - EZ9L33120
Surge arrester

Easy9 surge arrester - 1P - 230 V - 20000 A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Easy9
    product or component type
    Surge arrester
    device short name
    Easy9 SPD
    Poles
    1P
    remote signalling
    Without
    surge arrester type
    Electrical distribution network
    earthing system
    TN
    TT
    disconnector device type
    Associated circuit breaker at 230 V
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    nominal discharge current
    Common mode : 10 kA N/PE
    Common mode : 10 kA L/PE
    maximum discharge current
    Common mode : 20 kA L/PE
    Common mode : 20 kA N/PE
    [Uc] maximum continuous operating voltage
    Common mode : 275 V N/PE
    Common mode : 275 V L/PE
    [Up] voltage protection level
    1.3 kV type 2 common mode L/PE
    local signalling
    Flag color: green and red
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    90 mm
    width
    18 mm
    depth
    66.2 mm
    colour
    Grey ( RAL 7035 )
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal downside 5...35 mm² solid or flexible
    tightening torque
    3.5 N.m
    Environment
    standards
    IEC 61643-11
    product certifications
    CE
    IP degree of protection
    On terminal: IP20
    relative humidity
    5...90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -5...70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Easy9 Surge Arrestor 1P
    Date 2014/01/21
    Size 134.4 KB
    Date 2014/01/21
    Size 294.3 KB
    CAD files for EZ9L33120: Easy9 Surge Arrestor 1P (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB certificate for Easy9 SPD IEC61643-11 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration FD16041405A for Easy9 SPDs (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Easy 9 SPD - PEP (Version 1.0)
    Date 2017/09/21
    Size 187.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2019/02/16
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2019/02/16
    Size 0
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.